
MALVERN, Pa. — July 9, 2025 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced three new Gen 3 650 V and 1200 V silicon carbide (SiC) Schottky diodes in the compact, low profile SlimSMA HV (DO-221AC) package. Featuring a merged PIN Schottky (MPS) design and minimum creepage distance of 3.2 mm, the 1 A VS-3C01EJ12-M3 and 2 A VS-3C02EJ07-M3 and VS-3C02EJ12-M3 combine low capacitive charge with temperature-invariant switching behavior to increase efficiency in high speed, hard-switching power designs.
For high voltage applications, the high creepage distance of the Vishay Semiconductors devices released today provides improved electrical isolation, while their SlimSMA HV package features a molding compound with a high CTI ³ 600 to ensure excellent electrical insultation. For space-constrained designs, the diodes offer a low profile of 0.95 mm - compared to 2.3 mm for competing SMA and SMB packages with a similar footprint.
Unlike silicon diodes, the VS-3C01EJ12-M3, VS-3C02EJ07-M3, and VS-3C02EJ12-M3 maintain a low capacitive charge down to 7.2 nC irrespective of temperature, resulting in faster switching speeds, reduced power losses, and improved efficiency for high frequency applications. In addition, the devices have virtually no recovery tail, which further improves efficiency, while their MPS structure delivers a reduced forward voltage drop down to 1.30 V.
With a high operating temperature of +175 °C, typical applications for the VS-3C01EJ12-M3, VS-3C02EJ07-M3, and VS-3C02EJ12-M3 will include bootstrap, anti-parallel, and PFC diodes for DC/DC and AC/DC converters in server power supplies; energy generation and storage systems; industrial drives and tools; and x-ray generators. For easy paralleling in these applications, the devices offer a positive temperature coefficient.
RoHS-compliant and halogen-free, the diodes feature a Moisture Sensitivity Level of 1 in accordance with J-STD-020 and meet the JESD 201 class 2 whisker test.
Device Specification Table:
| Part # | VS-3C01EJ12-M3 | VS-3C02EJ07-M3 | VS-3C02EJ12-M3 |
| IF (A) | 1 | 2 | 2 |
| VR (V) | 1200 | 650 | 1200 |
| VF at IF (V) | 1.35 | 1.30 | 1.35 |
| IR at VR at 175 °C (μA) | 4.5 | 2.0 | 5.0 |
| QC (nC) | 7.5 | 7.2 | 13 |
| Package | SlimSMA HV (DO-221AC) | ||
| Configuration | Single | ||
Samples and production quantities of the new SiC diodes are available now, with lead times of 14 weeks.
The DNA of tech® is a registered trademark of Vishay Intertechnology, Inc.
This is our general contact form. If you have more specific questions or needs please select from the options below.