
MALVERN, Pa. — April 24, 2024 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced a new Automotive Grade IHDF edge-wound, through-hole inductor with rated current up to 72 A and saturation currents up to 230 A. Featuring ferrite core technology and a low 15.4 mm maximum profile, the Vishay Custom Magnetics IHDF-1300AE-1A operates over a demanding temperature range from -55 °C to +155 °C with low AC and DC power losses and excellent heat dissipation.
The edge-wound coil construction provides low DCR of 1.1 mΩ maximum, which minimizes losses and improves rated current performance for increased efficiency. Compared to competing ferrite-based solutions, the IHDF-1300AE-1A offers 75 % higher rated current. The device’s low profile package allows designers to meet the harsh mechanical shock and vibration requirements needed for AEC-Q200 qualification while minimizing board height to save space.
With an operating voltage up to 500 VDC, the AEC-Q200 qualified inductor is ideal for DC/DC converters, inverters, and motor and switching noise suppression. Target applications include high current, high temperature automotive systems, such as on-board chargers for electric (EV) and hybrid electric vehicles (HEV).
Vishay can customize the IHDF-1300AE-1A’s mounting orientation, termination type, nominal inductance, and isolation voltage rating on request. To reduce the risk of whisker growth, the inductor features a hot-dipped tin plating. The device is RoHS-compliant, halogen-free, and Vishay Green.
Device Specification Table:
| Case size | 1300 |
| Profile (mm) | 15.4 |
| Inductance (µH) | 1.0 to 5.0 |
| DCR max. (mΩ) | 0.79 to 1.11 |
| Heat rating current (A) | 59 to 72 |
| Saturation current (A) | 78 to 230(1) |
| SRF typ. (MHz) | 15 to 39 |
(1) DC current (A) that will cause L0 to drop approximately 20 %
Samples and production quantities of the new inductor are available now, with lead times of 12 weeks.
The DNA of tech® is a registered trademark of Vishay Intertechnology.
This is our general contact form. If you have more specific questions or needs please select from the options below.