Slew Rate Control and True Bi-directional
46 mW, Slew Rate Controlled Load Switch in uDFN4 1.2 mm x 1.2 mm0 items
150-mA Low Noise, Low Dropout Regulator0 items
1.1 V to 5.5 V, Slew Rate Controlled Load Switch2 items
5 V, 1 A H-Bridge Motor Driver0 items
Quad Channel Monolithic Power Stage1 items
Dual 2 A, 1.2 V, Slew Rate Controlled Load Switch1 items
10 pA, Ultra Low Leakage and Quiescent Current, Load Switch with Reverse Blocking4 items
28 V, 99 mΩ, Load Switch with Programmable Current Limit and Slew Rate Control0 items
Showing 8 of 23 available options.
Documents
Product Category
Narrow by Doc Type :Showing
0-0
of 0| No documents found. | ||
Showing
0-0
of 0Tools
Showing
0-0
of 0| No design tools found. | ||
Showing
0-0
of 0