62619
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
Quad Channel Monolithic Power Stage
Download Datasheet
Product Details
Product Options
Documents
Tools
Product Details
Applications
Packaging Information
Applications
QFN32 5 x 5 package
Power stage input up to 24 V
500 mA per channel continuous current
2 A per channel peak current capability
High frequency operation beyond 5 MHz
3.3 V and 5 V PWM logic
Low PWM propagation delay (typical 13 ns)
Enable feature to put the output at high impedance when disabled
Junction temperature: -40 °C to +125 °C
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1
SiP2204, DrMOS | Vishay