71437
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
Dual 2 A, 1.2 V, Slew Rate Controlled Load Switch
Download Datasheet
Product Details
Product Options
Documents
Tools
Product Details
Applications
Packaging Information
Applications
1.1 V to 5.5 V operation voltage range
62 mΩ typical from 2 V to 5 V
Low RON down to 1.2 V
Slew rate controlled turn-on: 150 µs at 3.6 V for SiP32413, SiP32414 2.5 ms at 3.6 V for SiP32416
Fast shutdown load discharge for SiP32414 and SiP32416
Low quiescent current < 1 μA when disabled 6.7 μA at VIN = 1.2 V
Switch off reversed blocking
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1