An optical packaging engineer developing next-generation transceivers for 400G, 800G, and beyond was tasked with increasing channel density and performance within increasingly compact optical engines. As multiple laser diodes, drivers, and optical components were integrated into smaller form factors, thermal management became a primary constraint on performance and reliability.
While individual components met electrical and optical specifications, system-level testing revealed that thermal effects were limiting overall module performance.
As power density increased, several challenges emerged:
Laser diode submounts, typically based on aluminum nitride (AlN), were expected to provide both electrical interconnect and efficient heat dissipation. However, conventional die attach methods using AuSn preforms or paste introduced additional variability:
At the same time, controlling temperature at the laser junction became increasingly critical. Even small temperature shifts resulted in measurable wavelength drift, requiring compensation to maintain coupling efficiency and channel performance.
To address this, engineers explored placing resistive elements near the laser junction to provide localized temperature control and stabilization. However, conventional substrates lacked the precision and integration capability required to position these features effectively without introducing additional complexity or parasitics.

Without precise thermal control and stable interconnect structures, these effects compounded at the system level:
As transceiver architectures scaled in speed and density, the challenge was no longer just removing heat — it was maintaining stable, repeatable thermal and optical performance at the device level.
The engineering team recognized that solving these issues required more than incremental improvements. It required a platform capable of integrating thermal management, precision interconnects, and localized temperature control directly within the substrate architecture.
In advanced optical transceivers, thermal performance is tightly coupled to optical performance. Without precise control of heat flow and temperature at the laser junction, improvements in device capability cannot be fully realized at the system level.
This is our general contact form. If you have more specific questions or needs please select from the options below.