Advancing Humanoid Robotics
Physical AI asks a robot to do more than think. It has to act, and every joint has to move like a muscle in a way that is precise, responsive, and strong enough to hold a pose without burning out. Vishay connects that intelligence to real motion with PowerPAK® MOSFETs that drive fast, accurate motor control, and 4-terminal shunt resistors rated to 8 W that let each joint's control loop measure torque thousands of times a second.
Learn More About Humanoid RoboticsApplications
Accelerate your design cycle with application-specific insights and proven technologies for real-world design challenges.

Advancing Humanoid Robotics
Physical AI asks a robot to do more than think. It has to act, and every joint has to move like a muscle in a way that is precise, responsive, and strong enough to hold a pose without burning out. Vishay connects that intelligence to real motion with PowerPAK® MOSFETs that drive fast, accurate motor control, and 4-terminal shunt resistors rated to 8 W that let each joint's control loop measure torque thousands of times a second.
Learn More About Humanoid RoboticsApplications
Accelerate your design cycle with application-specific insights and proven technologies for real-world design challenges.
Featured Products
View All New Products
Enable a reliable data transmission line that is robust against cyber-attacks and immune to EMC and EMI / RFI interference

Increase power conversion efficiency in energy and industrial applications, while eliminating the need for PCB redesigns

Surface Mount Power Resistor, Thick Film Technology, TO-263 Top Side Cooling

Simplify Device Selection and Validation, While Reducing Time to Market

10 % Lower Profile and 20 % Higher Current Ratings than Devices in the SMPC (TO-277A)
We recognize that some applications require more than standard components. Vishay offers tailored manufacturing, testing, and assembly solutions to help meet your unique requirements.

Resources
View All Resources
Press Release
MALVERN, Pa. — Oct. 13, 2026 — The Optoelectronics group of Vishay Intertechnology, Inc. (NYSE: VSH) today introduced four new Automotive Grade optical sensors to address growing challenges in modern battery management, energy storage, and industrial automation systems. Combining an infrared (IR) emitter and PIN photodiode in miniature 4.4 mm x 2.25 mm x 1.9 mm surface-mount packages, the Vishay Semiconductors VCND2040X02 , VCND2040SLX02 , VCND2045X02 , and VCND2045SLX02 enable reliable, flexible, and wear-free optical communication with data transmission up to 6 Mbit/s between system nodes.

Reference Design
Our Active Discharge Circuit reference designs provide reliable solutions for discharging stored energy in 400 V and 800 V capacitors. Ideal for automotive applications, they ensure system voltage reaches safe levels within required timeframes set by legal and manufacturer standards.

Infographic
XClampR® Snapback Clamping Transient Voltage Suppressors
It takes the talents of many to supply The DNA of tech.® Whatever role you play, you'll experience an open and collaborative culture where your contributions matter, with opportunities to learn, grow, and work alongside colleagues locally and globally.