
MALVERN, Pa. — Jan. 27, 2021 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced a new series of surface-mount multilayer ceramic chip capacitors (MLCCs) with a lead (Pb)-bearing termination finish suitable for low Earth orbit (LEO) satellites and other space, military, and avionics applications requiring tin whisker mitigation. Operating temperatures can be as high as +150 °C.
The Vishay Vitramon VJ....32 Lead-Bearing Finish series offers a termination finish with a minimum lead (Pb) content of 4 %. Previously, the option for lead (Pb)-bearing termination finishes was reserved for more expensive Hi-Rel devices. The MLCCs released today provide designers with a cost-effective alternative for aerospace systems in which tin whiskers must be avoided but space-level reliability isn’t required.
Manufactured in noble metal electrode (NME) technology with a wet build process, the VJ....32 Lead-Bearing Finish series is available with C0G (NP0) and X7R dielectrics in five body sizes from 0402 to 1210. Devices with a C0G (NP0) dielectric feature low capacitance down to 1.0 pF, a temperature coefficient of capacitance (TCC) of 0 ppm/°C ± 30 ppm/°C from –55 °C to +125 °C, and an aging rate of 0 % maximum per decade. X7R devices provide higher capacitance to 1.0 µF, TCC of ± 15 % from -55 °C to +125 °C, and an aging rate of 1 % maximum per decade.
The MLCCs are qualified according to AEC‑Q200 to provide designers with Automotive Grade reliability.
Device Specification Table:
| Dielectric | Case code | Maximum voltage (V) | Capacitance | |
| Minimum | Maximum | |||
| C0G (NP0) | 0402 | 100 | 1.0 pF | 220 pF |
| 0603 | 200 | 1.0 pF | 820 pF | |
| 0805 | 500 | 1.0 pF | 3.9 nF | |
| 1206 | 630 | 1.0 pF | 8.2 nF | |
| 1210 | 630 | 100 pF | 12 nF | |
| X7R | 0402 | 100 | 120 pF | 33 nF |
| 0603 | 200 | 330 pF | 150 nF | |
| 0805 | 200 | 330 pF | 470 nF | |
| 1206 | 630 | 220 pF | 1.0 µF | |
| 1210 | 630 | 390 pF | 1.0 µF | |
Samples and production quantities of the VJ....32 Lead-Bearing Finish MLCCs are available now, with lead times of 12 weeks.
This is our general contact form. If you have more specific questions or needs please select from the options below.