
MALVERN, Pa. — June 23, 2026 — Vishay Intertechnology, Inc. (NYSE: VSH) today expanded its optoelectronics portfolio with the introduction of two Automotive Grade PIN photodiode ambient light sensors that deliver enhanced optical accuracy and long term reliability in harsh environments. AEC-Q102 qualified, the Vishay Semiconductors VEMD4210FX02 and VEMD5525FX02 feature spectral sensitivity closely matched to the human eye response — with a peak wavelength of 530 nm — and no infrared (IR) bump.
The devices released today are designed for automotive applications including automatic light control in center information displays (CID), head-up displays (HUD), and rain light tunnel (RLT) systems, as well as backlight dimming in industrial equipment. By eliminating the IR bump in the spectral sensitivity curve, the devices ensure precise visible light measurement without unwanted IR influence in these applications. In addition, the devices’ superior angular characteristics ensure stable spectral accuracy — regardless of the angle of incoming lighting — for consistent and reliable light measurement performance.
For space-constrained applications, the VEMD4210FX02 offers typical reverse light current of 0.014 μA and a sensitivity range from 470 nm to 610 nm in a compact 0805 package with a radiant sensitive area of just 0.42 mm2. For applications requiring enhanced sensitivity — particularly in low light conditions — the VEMD5525FX02 offers a reverse light current of 0.11 μA and a sensitivity range from 480 nm to 590 nm in a top-view QFN package with a large 7.5 mm2 radiant sensitive area. Both parts also features wettable flanks for optical solder joint inspection.
RoHS-compliant, halogen-free, and Vishay Green, the sensors feature a moisture sensitivity level (MSL) of 4 in accordance with J-STD-020 for a floor life of 72 hours. The devices support lead (Pb)-free reflow soldering and operate over an ambient temperature range of -40 °C to +110 °C.
Device Specification Table:
| Part number | VEMD4210FX02 | VEMD5525FX02 |
| Typical reverse light current at EV = 100 lx (µA) | 0.014 | 0.11 |
| Angle of half sensitivity (°) | ± 52 | ± 58 |
| Range of spectral bandwidth (nm) | 470 to 610 | 480 to 590 |
| Wavelength of peak sensitivity (nm) | 530 | 530 |
| Package | 0805 | Top-view QFN |
| Dimensions (mm) | 2.0 x 1.25 x 0.7 | 5.0 x 4.0 x 0.9 |
| Radiant sensitive area (mm2) | 0.42 | 7.5 |
Samples and production quantities of the new ambient light sensors are available now, with lead times of eight weeks.
The DNA of tech.™ is a trademark of Vishay Intertechnology.
This is our general contact form. If you have more specific questions or needs please select from the options below.