
MALVERN, Pa. — Oct. 25, 2021 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced two new Automotive Grade IHTH high current, high temperature through-hole inductor in the compact 1500 case size. For automotive applications, the Vishay Dale IHTH-1500MZ-5A (0.47 µH to 4.7 µH) delivers high saturation current of 156 A and very low typical DCR down to 0.19 mΩ, while the IHTH-1500TZ-5A (6.8 µH to 100 µH) offers saturation current of 106 A and typical DCR down to 1.1 mΩ. Both inductors feature continuous high temperature operation to +155 °C.
Based on IHLP® technology, the shielded, composite construction of the devices released today enables a compact size of 38.1 mm by 38.1 mm by 19.81 mm. This allows the IHTH-1500MZ-5A and IHTH-1500TZ-5A to replace much larger and more expensive competing solutions in high current filters for 12 V / 48 V hybrid electric (HEV) and mild hybrid electric (MHEV) vehicle output converters; off-road diesel injection drivers; catalytic pulse width modulation (PWM) heaters; and electrical motors.
The IHTH-1500MZ-5A and IHTH-1500TZ-5A handle high transient current spikes without hard saturation, and offer excellent temperature conductivity via their housing. RoHS-compliant, halogen-free, and Vishay Green, the devices provide high resistance to thermal shock, moisture, and mechanical shock.
Device Specification Table:
| Part number | IHTH-1500MZ-5A | IHTH-1500TZ-5A |
| Inductance (µH) | 0.47 to 4.7 | 6.8 to 100 |
| DCR typ. (mΩ) | 0.19 to 1.13 | 1.1 to 21.5 |
| DCR max. (mΩ) | 0.20 to 1.19 | 1.2 to 22.6 |
| Heat rating current (A) | 60.6 to 134.7(1) | 12.2 to 63.3(1) |
| Saturation current (A) | 60.0 to 109.4(2) / 90.1 to 156.2(3) | 23.2 to 75.5(2) / 33.7 to 106.2(3) |
(1) DC current (A) that will cause an approximate ΔT of 40 °C
(2) DC current (A) that will cause L0 to drop approximately 20 %
(3) DC current (A) that will cause L0 to drop approximately 30 %
Samples and production quantities of the IHTH-1500MZ-5A and IHTH-1500TZ-5A are available now, with lead times of eight to 10 weeks. Pricing for U.S. delivery starts at $7.80.
The DNA of tech™ is a trademark and IHLP is a registered trademark of Vishay Intertechnology.
This is our general contact form. If you have more specific questions or needs please select from the options below.