
MALVERN, Pa. — June 18, 2026 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced the first four devices in its new IHDV line of high voltage power inductors for next-generation automotive, energy, and industrial systems. Engineered for designs requiring 1.5 kV isolation voltages, and available in compact 0808 (20 mm x 14 mm x 14 mm) and 1008 (25 mm x 20 mm x 23 mm) case sizes. The Automotive Grade IHDV-0808AC-3A and IHDV-1008BB-3A and commercial IHDV-0808AC-30 and IHDV-1008BB-30 combine continuous high temperature operation to 180 °C with soft saturation performance.
To extend the voltage capability beyond the 350 V typical of existing inductors, the Vishay Dale devices released today incorporate a PET plastic coilform insulator that supports 1.5 kV isolation voltage. Enabled by a powdered iron alloy core, their soft saturation behavior allows inductance to remain stable under load for effective ripple current regulation, while withstanding transient in-rush currents up to five times their heat rating current.
For high frequency filtering, the IHDV devices deliver significantly higher impedance than similarly sized iron composite inductors. The 0808 models provide impedance of 1 kΩ at a peak frequency of 80 MHz, while the 1008 models deliver 2.8 kΩ at 25 MHz — three times the impedance of similar inductors at four times the frequency. Typical applications for the devices include on-board chargers, battery-charging circuits, power factor correction (PFC), and high voltage DC battery filtering.
The IHDV-0808AC-3A and IHDV-0808AC-30 offer a compact, surface-mount footprint roughly one-third the volume of the 1008 model, while the advantage with the larger IHDV-1008BB-3A and IHDV-1008BB-30 is the through-hole terminations that deliver maximum mechanical strength in rugged environments. RoHS-compliant, halogen-free, and Vishay Green, all four devices incorporate additional support pins to increase resistance to shock and vibration. In addition, the automotive IHDV-0808AC-3A and IHDV-1008BB-3A are AEC-Q200 qualified.
Device Specification Table:
| Part number | IHDV-0808AC-3A | IHDV-0808AC-30 | IHDV-1008BB-3A | IHDV-1008BB-30 |
| Dimensions (mm) | 20 x 14 x 14 | 25 x 20 x 23 | ||
| Inductance (µH) | 1.9 | 10 | ||
| DCR typ. (mΩ) | 1.3 | 2.7 | ||
| DCR max. (mΩ) | 1.5 | 2.9 | ||
| Heat rating current typ. (A)(1) | 30.0 | 30.0 | ||
| Saturation current typ. (A)(2) | 110 | 68 | ||
| SRF typ. (MHz) | 83 | 22 | ||
| AEC-Q200 | Yes | No | Yes | No |
(1) DC current (A) that will cause an approximate ΔT of 40 °C
(2) DC current (A) that will cause L0 to drop approximately 30 %
Samples and production quantities of the IHDV inductors are available now, with lead times of 12 weeks.
The DNA of tech.™ is a trademark of Vishay Intertechnology.
This is our general contact form. If you have more specific questions or needs please select from the options below.