
MALVERN, Pa. — Aug. 25, 2026 — Vishay Intertechnology, Inc. (NYSE: VSH) today announced that it has expanded its portfolio of Automotive Grade common mode chokes with four new surface-mount devices designed to improve system efficiency while saving board space. Offered in compact case sizes, the Vishay Dale ICM5050-A, ICM6050-A, IFLN-1210BE-A, and IFLN-1812CZ-A combine low DCR with high current capability and impedance.
Offering high temperature operation up to +150 °C, the AEC-Q200 qualified devices released today provide noise suppression and filtering for DC/DC power supplies, LCD displays, lighting drivers, in-vehicle Ethernet networks, and battery powered devices. While toroidal common mode chokes typically provide DCR of 23 mW, the ICM5050-A, ICM6050-A, IFLN-1210BE-A, and IFLN-1812CZ-A offer low DCR from 0.4 mW to 12 mW to reduce power losses and increase efficiency in these applications.
The ICM5050-A and ICM6050-A are wirewound ferrite common mode chokes that offer high current capabilities up to 11 A in the 5050 case size and 14 A in the 6050 case size. With footprints of 12.0 mm x 11.0 mm x 6.0 mm and 15.0 mm x 13.0 mm x 6.0 mm, respectively, the devices can save board space by replacing larger toroidal common mode chokes, which typically measure 19 mm x 30 mm x 28 mm.
The IFLN-1210BE-A and IFLN-1812CZ-A are ferrite common mode chokes with precision winding. The devices provide excellent common mode impedance up to 11 Ω at 100 MHz in the compact 1210 and 1812 case sizes, making them ideal for suppressing EMI noise in CAN, LAN, and automotive DC/DC converters.
RoHS-compliant, halogen-free, and Vishay Green, all four devices are suitable for reflow soldering and compatible with automated pick and place assembly.
Device Specification Table:
| Part # | ICM5050-A | ICM6050-A | IFLN-1210BE-A | IFLN-1812CZ-A | |
| Common mode impedance typ. (W) | @ 10 MHz | 160 to 850 | 40 to 80 | 550 to 5100 | 600 to 5800 |
| @ 100 MHz | 500 to 1700 | 300 to 700 | 2200 to 11 000 | 4000 to 5200 | |
| Inductance (µH) | — | — | 11 to 100 | 11 to 100 | |
| DCR max. (mW) | 4 to 12 | 3.5 to 5 | 0.4 to 1.5 | 0.6 to 2 | |
| Heat rating current typ. (A) | 5.5 to 11(1) | 10 to 14(1) | 0.150 to 0.300(2) | 0.200 to 0.360(2) | |
| Case size | 5050 | 6050 | 1210 | 1812 | |
| Dimensions (mm) | 12.0 x 11.0 x 6.0 | 15.0 x 13.0 x 6.0 | 3.2 x 2.5 x 2.5 | 4.5 x 3.2 x 3.0 | |
| Operating temp. (°C) | -40 to +125 | -40 to +125 | -55 to +150 | -55 to +150 | |
(1) DC current (A) that will cause an approximate ΔT of 40 °C
(2) DC current (A) that will cause an approximate ΔT of 20 °C
Samples and production quantities of the new common mode chokes are available now, with lead times of 10 to 12 weeks.
The DNA of tech.™ is a trademark of Vishay Intertechnology.
This is our general contact form. If you have more specific questions or needs please select from the options below.