Use in sensitive electronics protection against voltage transients induced by inductive load switching and lightning, especially for automotive load dump protection application.
Applications
Junction passivation optimized design passivated anisotropic rectifier technology o TJ = 175 °C capability suitable for high reliability and automotive requirement o Unidirectional o Low leakage current o Low forward voltage drop o High surge capability o Meets ISO7637-2 surge specification (varied by test condition) o Meets MSL level 1, per J-STD-020, LF maximum peak of 245 °C o AEC-Q101 qualified available - Automotive ordering code: base P/NHM3 o
Tools
Showing
0-0
of 0
No design tools found.
Showing
0-0
of 0
SM6S10AHM3 thru SM6S43AHM3, TVS Diodes (Transient Voltage Suppressors) | Vishay