97284
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
1200 V Gen 3 Power SiC Merged PIN Schottky Diode, 1 A
Download Datasheet
Product Details
Product Options
Documents
Tools
Product Details
Applications
Packaging Information
Applications
Minimum creepage distance 3.2 mm guaranteed by design
Comparative Tracking Index: CTI ≥ 600
High CTI molding compound provides excellent electrical insulation at relevant working voltages
Positive VF temperature coefficient for easy paralleling
Virtually no recovery tail and no switching losses
Temperature invariant switching behavior
175 °C maximum operating junction temperature
Meets MSL level 1, per J-STD-020, LF maximum peak of 260 °C
MPS structure for high ruggedness to forward current surge events
Meets JESD 201 class 2 whisker test
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1
VS-3C01EJ12-M3, Silicon Carbide (SiC) Schottky Diodes | Vishay