97114
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
650 V Power SiC Merged PIN Schottky Diode, 20 A
Download Datasheet
Product Details
Product Options
Documents
Tools
Product Details
Applications
Applications
Creepage and clearance distance 3.6 mm minimum
Very low profile – typical height of 1.7mm
Majority carrier diode using Schottky technology on SiC wide band gap material
Improved VF and efficiency by thin wafer technology
Positive VF temperature coefficient for easy paralleling
Virtually no recovery tail and no switching losses
Temperature invariant switching behavior
175 °C maximum operating junction temperature
MPS structure for high ruggedness to forward current surge events
Meets JESD 201 class 2 whisker test
Meets MSL level 1, per J-STD-020, LF maximum peak of 260 °C
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1
VS-3C20ED07T-M3, Silicon Carbide (SiC) Schottky Diodes | Vishay