96486
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
Fast Soft Recovery Rectifier Diode, 10 A
Download Datasheet
Product Details
Product Options
Documents
Tools
Product Details
Features / Applications
Packaging Information
Features
Input rectification
On-board and off-board EV / HEV battery chargers
Applications
Meets MSL level 1, per J-STD-020, LF maximum peak of 245 °C
Glass passivated pellet chip junction
AEC-Q101 qualified
Meets JESD 201 class 1A whisker test
Flexible solution for reliable AC power rectification
High surge, low VF rugged blocking diode for DC charging stations
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1
VS-10ETF12SLHM3, Standard and Fast Recovery Diodes | Vishay