96173
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
SOT-227 AC Switch Full ControlledThyristor Power Module, 60 A, 1600 V
Download Datasheet
Product Details
Product Options
Documents
Tools
Product Details
Features / Applications
Packaging Information
Features
Line rectifying 50 Hz / 60 Hz
Softstart AC motor control
DC motor control
Power converter
AC power control
Lighting and temperature control
Applications
High voltage
Industrial standard package
Low thermal resistance
UL pending
Designed and qualified for industrial level
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1
VS-TA60DA160, Thyristor (SCR) Modules | Vishay