94814
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
Insulated Ultrafast Rectifier Module, 170 A
Download Datasheet
Product Details
Product Options
Documents
Tools
Product Details
Applications
Packaging Information
Applications
Two fully independent diodes
Fully insulated package
Ultrafast, soft reverse recovery, with high operation junction temperature (TJ max. = 175 °C)
Very low forward voltage drop
Optimized for power conversion: welding and industrial SMPS applications
Easy to use and parallel
Industry standard outline
UL approved file E78996
Designed and qualified for industrial level
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1
VS-UFB170FA60, Ultrafast Silicon Diode Modules | Vishay