HEXFRED® Ultrafast Soft Recovery Diode, 210 A
HEXFRED® Ultrafast Soft Recovery Diode, 210 A
Download DatasheetProduct Details
Features
- Very low Qrr and trr
- UL approved file E222165
- Designed and qualified for industrial level
Applications
- HEXFRED® diodes are optimized to reduce losses and EMI/RFI in high frequency power conditioning systems. An extensive characterization of the recovery behavior for different values of current, temperature and dIF/dt simplifies the calculations of losses in the operating conditions. The softness of the recovery eliminates the need for a snubber in most applications. These devices are ideally suited for power converters, motors drives and other applications where switching losses are significant portion of the total losses.
Documents
Product Series
Narrow by Doc Type:Showing
0-0
of 0| No documents found. | ||
Showing
0-0
of 0Tools
Showing
0-0
of 0| No design tools found. | ||
Showing
0-0
of 0