Vishay Logo
Ultrafast Soft Recovery Diode, 60 A FRED Pt® image

Ultrafast Soft Recovery Diode, 60 A FRED Pt®

Ultrafast Soft Recovery Diode, 60 A FRED Pt®

Download Datasheet

Product Details

Features

  • Ultrafast recovery time
  • Low forward voltage drop
  • 175 °C operating junction temperature
  • AEC-Q101 qualified, meets JESD 201 class 1A whisker test

Applications

  • These diodes are optimizedto reduce losses and EMI/RFI in high frequency power conditioning systems. The softness of the recovery eliminates the need for a snubber in most applications. These devices are ideally suited for HF welding, power converters and other applications where switching losses are not significant portion of the total losses.

Documents

Product Series

Narrow by Doc Type:
Showing
0-0
of 0
No documents found.
Showing
0-0
of 0

Tools


Showing
0-0
of 0
No design tools found.
Showing
0-0
of 0