93641
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
Insulated Ultrafast Rectifier Module, 230 A
Download Datasheet
Product Details
Product Options
Documents
Tools
Product Details
Applications
Applications
Two fully independent diodes
Fully insulated package
Ultrafast, soft reverse recovery, with high operation junction temperature (TJ max. = 175 °C)
Low forward voltage drop
Optimized for power conversion: welding and industrial SMPS applications
Easy to use and parallel
Industry standard outline
UL approved file E78996
Designed and qualified for industrial level
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1
VS-UFB230FA60, Ultrafast Silicon Diode Modules | Vishay