Vishay Logo
Power Rectifiers Diodes (T-Modules), 40 A to 110 A image

Power Rectifiers Diodes (T-Modules), 40 A to 110 A

Power Rectifiers Diodes (T-Modules), 40 A to 110 A

Download Datasheet

Product Details

Features

  • Electrically isolated base plate
  • Types up to 1200 VRRM
  • 3500 VRMS isolating voltage
  • Simplified mechanical designs, rapid assembly
  • High surge capability
  • Large creepage distances
  • UL E78996 approved
  • Designed and qualified for industrial level

Applications

  • These series of T-modules use standard recovery power rectifier diodes. The semiconductors are electrically isolated from the metal base, allowing common heatsink and compact assembly to be built. Applications include power supplies, battery charges, welders, motor controls and general industrial current rectification.

Documents

Product Series

Narrow by Doc Type:
Showing
0-0
of 0
No documents found.
Showing
0-0
of 0

Tools


Showing
0-0
of 0
No design tools found.
Showing
0-0
of 0