93563
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
Single Phase Bridge Rectifier, 25 A / 35 A
Download Datasheet
Product Details
Product Options
Documents
Tools
Product Details
Applications
Applications
Universal, 3 way terminals: push-on, wrap around, or solder
High thermal conductivity package, electrically insulated case
Center hole fixing
Excellent power/volume ratio
UL E300359 approved
Nickel plated terminals solderable using lead (Pb)-free solder; solder alloy Sn/Ag/Cu (SAC305); solder temperature 260 °C to 275 °C
Designed and qualified for industrial level
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1
VS-MB Series, Bridge Rectifier Modules | Vishay