89458
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
Surface-Mount TransZorb® Transient Voltage Suppressors
Download Datasheet
Product Details
Product Options
Documents
Tools
Product Details
Features / Applications
Features
Use in sensitive electronics protection against voltage transients induced by inductive load switching and lighting on ICs, MOSFET, signal lines of sensor units for consumer, computer, industrial, and telecommunication.
Applications
Very low profile - typical height of 0.95 mm
Ideal for automated placement
Unidirectional only
Excellent clamping capability
Peak pulse power: - 600 W (10/1000 µs) - 4 kW (8/20 µs)
ESD capability: IEC 61000-4-2 level 4 - 15 kV (air) - 8 kV (contact)
Meets MSL level 1, per J-STD-020, LF maximum peak of 260 °C
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1
SMA6F5.0A thru SMA6F130A, TVS Diodes (Transient Voltage Suppressors) | Vishay