Use in sensitive electronics protection against voltage transients induced by inductive load switching and lighting on ICs, MOSFET, signal lines of sensor units for consumer, computer, industrial, automotive and telecommunication.
Applications
Available in bidirectional polarity only
3000 W peak pulse power capability with a (10/1000 µs) waveform
Excellent clamping capability
Very fast response time
Low incremental surge resistance
Meets MSL level 1, per J-STD-020, LF maximum peak of 260 °C
Not recommended for PCB bottom side wave mounting
AEC-Q101 qualified
UL recognition for safety 497B with file number E136766
Tools
Showing
0-0
of 0
No design tools found.
Showing
0-0
of 0
SMC3K22CA thru SMC3K78CA, TVS Diodes (Transient Voltage Suppressors) | Vishay