Use in sensitive electronics protection against voltage transients induced by inductive load switching and lighting on ICs, MOSFET, signal lines of sensor units for consumer, computer, industrial, automotive, and telecommunication.
Applications
Junction passivation optimized design passivated anisotropic rectifier technology o TJ = 185 °C capability suitable for high reliability and automotive requirement o Available in unidirectional polarity only o 5000 W peak pulse power capability with a 10/1000 µs waveform o Excellent clamping capability o Very fast response time o Low incremental surge resistance o Meets MSL level 1, per J-STD-020, LF maximum peak of 260 °C o AEC-Q101 qualified o
Tools
Showing
0-0
of 0
No design tools found.
Showing
0-0
of 0
5KASMC10A thru 5KASMC43A, TVS Diodes (Transient Voltage Suppressors) | Vishay