89259
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
Trench MOS Barrier Schottky Rectifier Ultra Low VF = 0.52 V at IF = 5 A
Download Datasheet
Product Details
Product Options
Documents
Tools
Product Details
Features / Applications
Features
For use in high frequency DC/DC converters, switching power supplies, freewheeling diodes, OR-ing diode, and reverse battery protection.
Applications
Trench MOS Schottky technology
Low forward voltage drop, low power losses
High efficiency operation
Solder bath temperature 275 °C max. 10 s, per JESD 22-B106
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1
VFT1080S, Schottky Diodes | Vishay