88769
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
Glass Passivated Single-Phase Bridge Rectifier
Download Datasheet
Product Details
Product Options
Documents
Tools
Product Details
Features / Applications
Features
General purpose use in AC/DC bridge full wave? rectification for power supply, adapter, charger,? lighting ballaster on consumers, and home appliances? applications.
Applications
UL recognition, file number E54214
Ideal for printed circuit boards
Typical IR less than 0.1 μA
High case dielectric strength
High surge current capability
Solder dip 275 °C max. 10 s, per JESD 22-B106
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1
W005G, W01G, W02G, W04G, W06G, W08G, W10G, Bridge Rectifier Diodes | Vishay