88722
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
High Voltage Schottky Plastic Rectifier High Barrier Technology for Improved High Temperature Performance
Download Datasheet
Product Details
Product Options
Documents
Tools
Product Details
Features / Applications
Features
For use in middle voltage high frequency inverters, freewheeling, DC/DC converters, and polarity protection applications.
Applications
Guardring for overvoltage protection
Low power losses and high efficiency
Low forward voltage drop
Low leakage current
High forward surge capability
High frequency operation
Solder dip 275 °C max. 10 s, per JESD 22-B106
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1
SB5H90, SB5H100, Schottky Diodes | Vishay