Use in sensitive electronics protection against voltage transients induced by inductive load switching and lighting on ICs, MOSFET, signal lines of sensor units for consumer, computer, industrial, automotive, and telecommunication.
Applications
Low profile package o Ideal for automated placement o Glass passivated pellet chip junction o Available in unidirectional and bidirectional o Excellent clamping capability o Very fast response time o Low incremental surge resistance o Meets MSL level 1, per J-STD-020, LF maximum peak of 260 °C o AEC-Q101 qualified available - Automotive ordering code: base P/NHE3 or P/NHM3 o
Tools
Showing
0-0
of 0
No design tools found.
Showing
0-0
of 0
SMB10(8)J5.0(C)A thru SMB10(8)J40(C)A, TVS Diodes (Transient Voltage Suppressors) | Vishay