Use in sensitive electronics protection against voltage transients induced by inductive load switching and lighting on ICs, MOSFET, signal lines of sensor units for consumer, computer, industrial, and telecommunication.
Applications
Low profile package o Ideal for automated placement o Glass passivated chip junction o Available in unidirectional and bidirectional o 600 W peak pulse power capability with a 10/1000 µs waveform, repetitive rate (duty cycle): 0.01 % o Excellent clamping capability o Very fast response time o Low incremental surge resistance o Meets MSL level 1, per J-STD-020, LF maximum peak of 260 °C o AEC-Q101 qualified available - Automotive ordering code: base P/NHE3 or P/NHM3 o
Tools
Showing
0-0
of 0
No design tools found.
Showing
0-0
of 0
P6SMB Series, TVS Diodes (Transient Voltage Suppressors) | Vishay