Use in sensitive electronics protection against voltage transients induced by inductive load switching and lighting on ICs, MOSFET, signal lines of sensor units for consumer, computer, industrial, and telecommunication.
Applications
Glass passivated chip junction o Available in unidirectional and bidirectional o 400 W peak pulse power capability with a 10/1000 µs waveform, repetitive rate (duty cycle): 0.01 % o Excellent clamping capability o Very fast response time o Low incremental surge resistance o Solder dip 275 °C max. 10 s, per JESD 22-B106 o AEC-Q101 qualified o
Tools
Showing
0-0
of 0
No design tools found.
Showing
0-0
of 0
BZW04-5V8 thru BZW04-376, TVS Diodes (Transient Voltage Suppressors) | Vishay