Use in sensitive electronics protection against voltage transients induced by inductive load switching and lighting, especially for automotive load dump protection application.
Applications
Junction passivation optimized design passivated anisotropic rectifier technology o TJ = 175 °C capability suitable for high reliability and automotive requirement o Low leakage current o Low forward voltage drop o High surge capability o Meets ISO 7637-2 surge specification o Meets MSL level 1, per J-STD-020, LF maximum peak of 245 °C o AEC-Q101 qualified o
Tools
Showing
0-0
of 0
No design tools found.
Showing
0-0
of 0
SM5A27T, TVS Diodes (Transient Voltage Suppressors) | Vishay