Use in sensitive electronics protection against voltage transients induced by inductive load switching and lighting on ICs, MOSFET, signal lines of sensor units for consumer, computer, industrial, automotive, and telecommunication.
Applications
Unidirectional o Peak pulse power: - 5000 W (10/1000 µs) - 40 kW (8/20 µs) o Excellent clamping capability o Very fast response time o Low incremental surge resistance o Meets MSL level 1, per J-STD-020, LF maximum peak of 260 °C o AEC-Q101 qualified o Automotive ordering code: base P/NHM3 for SMC5K10A to SMC5K20A o UL recognition for safety 497B with file number E136766 o
Tools
Showing
0-0
of 0
No design tools found.
Showing
0-0
of 0
SMC5K10A thru SMC5K85A, TVS Diodes (Transient Voltage Suppressors) | Vishay