Use in sensitive electronics protection against voltage transients induced by inductive load switching and lighting, especially for automotive load dump protection application.
Applications
Junction passivation optimized design passivated anisotropic rectifier technology o TJ = 175 °C capability suitable for high reliability and automotive requirement o Available in unidirectional polarity only o Low leakage current o Low forward voltage drop o High surge capability o Meets ISO7637-2 surge specification (varied by test condition) o Meets MSL level 1, per J-STD-020, LF maximum peak of 245 °C o AEC-Q101 qualified - Automotive ordering code: base P/NHE3 o
Tools
Showing
0-0
of 0
No design tools found.
Showing
0-0
of 0
SM8S10AT thru SM8S43AT, TVS Diodes (Transient Voltage Suppressors) | Vishay