86495
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
Small Signal Schottky Diode FlipKY® Gen 3
Download Datasheet
Product Details
Product Options
Documents
Tools
Product Details
Applications
Applications
Schottky diode for high-speed switching
Very low dimensions: 0.6 mm x 0.3 mm x 0.29 mm
0.2 A forward current
40 V reverse voltage
Low forward voltage drop (typ. 475 mV at 200 mA)
Low reverse current (< 3 µA at 10 V)
AEC-Q101 qualified available
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1
VSKY024063, Small Signal Schottky Diodes | Vishay