86446
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
Small Signal Zener Diodes, Dual
Download Datasheet
Product Details
Product Options
Documents
Tools
Product Details
Applications
Applications
Dual silicon planar Zener diodes with common anode configurations
Dual package provides for bidirectional or separate unidirectional configurations
The dual configurations protect two separate lines with only one device
Peak power: 40 W at 1 ms (bidirectional)
For bidirectional operation, circuit connected to pins 1 and 2. For unidirectional operation, circuit connected to pins 1 and 3 or pins 2 and 3
AEC-Q101 qualified available (part number on request)
ESD capability according to AEC-Q101: human body model > 8 kV machine model > 800 V
Base P/N-G3 - green, commercial grade
Non repetitive current pulse per figure 2 and derate above Tamb = 25 °C per figure 3
With recommended soldering footprint
VZ measured at pulse test current IZT1 at an ambient temperature of 25 °C
Surge current waveform per figure 2 and derate per figure 3
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1