86343
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
Small Signal Zener Diodes
Download Datasheet
Product Details
Product Options
Documents
Tools
Product Details
Applications
Applications
Silicon planar Zener diodes
Standard Zener voltage tolerance is ± 5 %
AEC-Q101 qualified available
ESD capability according to AEC-Q101: Human body model > 8 kV Machine model > 800 V
Base P/N-E3 - RoHS-compliant, commercial grade
Base P/N-HE3_A - RoHS-compliant, AEC-Q101 qualified
Maximum VF = 0.9 V at IF = 10 mA
Measured with device junction in thermal equilibrium typ. RthJA of 370 K/W
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1
MMSZ4681 to MMSZ4717, Zener Diodes | Vishay