86330
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
Surface-Mount ESD Protection Diodes
Download Datasheet
Product Details
Product Options
Documents
Tools
Product Details
Applications
Applications
200 W peak pulse power capability with a 10/1000 µs waveform, repetition rate (duty cycle): 0.01 %
Low profile package
Wave and reflow solderable
ESD immunity acc. IEC 61000-4-2 ± 30 kV contact discharge ± 30 kV air discharge
ESD capability according to AEC-Q101: human body model: class H3B: > 8 kV
Low incremental surge resistance, excellent clamping capability
“Low Noise” technology - very fast response time
AEC-Q101 qualified available
Compatible to SOD-123W package case outline or SOD-123F and SOD-123FL
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1
SMF5V0A-M to SMF58A-M, TVS Diodes (Transient Voltage Suppressors) | Vishay