86129
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
Single ESD-Protection Diode in SOD-523
Download Datasheet
Product Details
Product Options
Documents
Tools
Product Details
Applications
Applications
Compact SOD-523 package
Low package height < 0.7 mm
1-line ESD-protection
AEC-Q101 qualified available
Working range 0 V to 5 V
Low leakage current IR < 0.1 µA
Surge current 16 A (at 8/20 µs)
ESD-protection acc. IEC 61000-4-2 ± 30 kV contact discharge ± 30 kV air discharge
e3 - Sn Tin plated exposed side wall of lead frame - Soldering can be checked by standard vision inspection - AOI = automated optical inspection - No X-ray necessary
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1
VESD05A1-02V (-G3-08 / HG3-08), ESD Protection Diodes and Arrays | Vishay