86127
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
Low Capacitance Single Line ESD-Protection Diode in SOD-523
Download Datasheet
Product Details
Product Options
Documents
Tools
Product Details
Applications
Applications
Compact SOD-523 package
Low package height < 0.75 mm
1-line ESD-protection
AEC-Q101 qualified available
Working range 5.5 V
Low leakage current < 0.1 µA
Low load capacitance CD = 0.7 pF typ.
ESD-protection acc. IEC 61000-4-2 ± 18 kV contact discharge ± 18 kV air discharge
Lead plating: Sn (e3) Soldering can be checked by standard vision inspection. AOI = automated optical inspection No X-ray necessary
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1
VBUS05M1-02V, ESD Protection Diodes and Arrays | Vishay