85200
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
USB-OTG BUS-Port ESD Protection for VBUS = 28 V
Download Datasheet
Product Details
Product Options
Documents
Tools
Product Details
Applications
Packaging Information
Applications
Ultra compact LLP75-7L package
Low package height < 0.6 mm
3-line USB ESD protection with max. working range = 5.5 V
VBUS-protection with 28 V working range
Low leakage current
Low load capacitance CD = 0.7 pF
ESD immunity to IEC 61000-4-2 ± 15 kV contact discharge ± 15 kV air discharge
Surge current acc. IEC 61000-4-5 IPP > 3 A
e4 - precious metal (e.g. Ag, Au, NiPd, NiPdAu) (no Sn)
Ratings at 25 °C ambient temperature, unless otherwise specified
Ratings at 25 °C ambient temperature, unless otherwise specified
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1
VBUS053CZ-HAF, ESD Protection Diodes and Arrays | Vishay