85161
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
Packaging Information
Applications
Sillicon planar Zener diodes
Low profile surface-mount package
Low leakage current
Excellent stability
High temperature soldering: 260 °C/10 s at terminals
Base P/N-E3 - RoHS-compliant, commercial grade
Compatible to SOD-123W package case outline or SOD-123F and SOD-123FL
Mounted on epoxy-glass PCB with 3 mm x 3 mm Cu pads (≥ 40 µm thick)
TJ = 25 °C prior to surge
Electrical characteristics when used as regulator diodes
Maximum VF = 1.2 V, at IF = 0.2 A
Pulse test: tp ≤ 5 ms
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1
BZD17 Series, Zener Diodes | Vishay