84923
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
VOT8125AB, VOT8125AD, VOT8125AG, Opto Triacs | Vishay
Optocoupler, Phototriac Output, Non-Zero Crossing, High dV/dt, Low Input Current
Download Datasheet
Product Details
Product Options
Documents
Tools
Product Details
Features / Applications
Features
Power TRIAC driver in solid-state relays
3-phase AC equipment
Motor control
Industrial control
White goods / household equipment
Applications
High isolation distance on output
High static dV/dt 1000 V/µs
High input sensitivity IFT = 5 mA
100 mA on-state current
800 V peak off-state blocking voltage
Isolation rated voltage 5000 VRMS
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1