84798
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
VO4256, Opto Triacs | Vishay
Optocoupler, Phototriac Output, High dV/dt, Low Input Current
Download Datasheet
Product Details
Product Options
Documents
Tools
Product Details
Features / Applications
Features
Solid-state relays
Industrial controls
Office equipment
Consumer appliances
Applications
High static dV/dt 5 kV/µs
High input sensitivity 1.6 mA, 2 mA, and 3 mA
400 V and 600 V blocking voltage
300 mA on-state current
Isolation rated voltage 4420 VRMS
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1