84387
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
Ambient Light Sensor
End of Life - Last Available Purchase Date: 07-February-2025
Download Datasheet
Product Details
Product Options
Documents
Tools
Product Details
Features / Applications
Features
Wearables
Optical heart rate monitoring
Ambient light sensors
Applications
Package type: surface-mount
Package form: top view
Dimensions (L x W x H in mm): 5 x 4 x 0.9
Radiant sensitive area (in mm2): 7.5
Supression filter for infrared radiation
Fast response times
Angle of half sensitivity: ϕ = ± 65°
Floor life: 72 h, MSL 4, according to J-STD-020
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1
VEMD5510CF, Ambient Light Detectors | Vishay