84286
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
High Accuracy Ambient Light Sensor With I²C Interface
Download Datasheet
Product Details
Product Options
Documents
Tools
Product Details
Applications
Applications
Package type: surface-mount
Package: side view
Dimensions (L x W x H in mm): 6.8 x 2.35 x 3.0
Integrated modules: ambient light sensor (ALS)
Supply voltage range VDD: 2.5 V to 3.6 V
Communication via I2C interface
Floor life: 72 h, MSL 4, according to J-STD-020
Low shut down current consumption: typ. 0.5 µA
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1
VEML7700, Ambient Light & Color Sensors | Vishay