84248
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
Highbright 0603 ChipLED
Download Datasheet
Product Details
Product Options
Documents
Tools
Product Details
Features / Applications
Features
Telecommunication: indicator and backlighting in telephone and fax
Backlighting for audio and video equipment
Backlighting in office equipment
Indoor and outdoor message boards
Flat backlight for LCDs, switches, and symbols
Applications
High efficient InGaN technology
Super thin ChipLED with exceptional brightness 1.6 mm x 0.8 mm x 0.55 mm (L x W x H)
High reliability PCB based
Temperature range -20 °C to +80 °C
Chromaticity coordinate categorized according to CIE 1931 per packing unit
Typical color temperature 7000 K
EIA standard package
Compatible to IR reflow soldering
Available on 7" diameter reel
Preconditioning according to JEDEC® level 2a
ESD-sensitive device
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1
VLMW1301, Visible LEDs | Vishay