Vishay Logo
Tall Dome Transmissive Optical Sensor With Phototransistor Output image

Tall Dome Transmissive Optical Sensor With Phototransistor Output

Tall Dome Transmissive Optical Sensor With Phototransistor Output

Download Datasheet

Product Details

Features

  • Package type: surface-mount
  • Detector type: phototransistor
  • Dimensions (L x W x H in mm): 5.5 x 4 x 5.7
  • AEC-Q101 qualified
  • Gap (in mm): 3
  • Aperture (in mm): 0.3
  • Typical output current under test: IC = 1.6 mA
  • Emitter wavelength: 950 nm
  • Lead (Pb)-free soldering released
  • Moisture sensitivity level (MSL): 1

Documents

Product Series

Narrow by Doc Type:
Showing
0-0
of 0
No documents found.
Showing
0-0
of 0

Tools


Showing
0-0
of 0
No design tools found.
Showing
0-0
of 0