84145
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
4-Line BUS-Port ESD Protection
Download Datasheet
Product Details
Product Options
Documents
Tools
Product Details
Applications
Packaging Information
Applications
Ultra compact LLP75-6L package
4-line USB ESD protection
Low leakage current
Low load capacitance CD = 1.2 pF
ESD immunity acc. IEC 61000-4-2 ± 30 kV contact discharge ± 30 kV air discharge
High surge current acc. IEC 61000-4-5 Ipp > 11 A
e4 - precious metal (e.g. Ag, Au, NiPd, NiPdAu), (no Sn)
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1
VBUS54CV-HSF, ESD Protection Diodes and Arrays | Vishay